text.skipToContent text.skipToNavigation

YDS341RLY

by Burndy 

Catalog ID: YDS341RLY

One piece full tension aluminum splice designed to eliminate possible basketing of conductor. Installed by crimping from end of connector towards the center.

Product Details

General

Connector Type Splice
Die Index 327
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name UNISPLICE™
UPC 781810100332
UPC 12 Digit 7818101003322

Dimensions

Dimension - B Length fraction 11-3/4 in
Dimension - B Length inch 11.75 in
Dimension - L Length Overall mm 602 mm
Dimension - Length Overall inch 23.71 in
Dimension - Outside Diameter inch 1.31 in

Conductor Related

Conductor - ACSR Str Size 397.5 (18/1) Chickadee
Conductor - ACSR Str Size Range 397.5 (18/1) Chickadee
Conductor - AL Str Size 397.5
Conductor - AL Str Size Range 397.5
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads