text.skipToContent text.skipToNavigation

YDS500H

by Burndy 

Catalog ID: YDS500H

Full-tension steel splice designed for galvanized steel guy, messenger and "static:" conductors. ANSI C119.4 Class 1 (Full Tension),Die index:293

Product Details

General

Connector Type Splice
Die Index 293
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810016039

Dimensions

Dimension - B Length fraction 4-22/31 in
Dimension - B Length inch 4.71 in
Dimension - L Length Overall mm 246 mm
Dimension - Length Overall inch 9.69 in
Dimension - Outside Diameter inch 0.97 in

Conductor Related

Conductor - AL Coated Steel Size 1/2 (7) in
Conductor - AL Coated Steel Size Range 1/2 (7) in
Conductor - Galvanized Steel Str Size 1/2 (19) in
Conductor - Galvanized Steel Str Size Range 1/2 (19) in
Conductor - Grade HS
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings