YDSA
YDSA

YDS6CA, Aluminum Full Tension Splice, Staked Cable Stop

Brand:

Burndy

Catalog ID:

YDS6CA

Full tension aluminum splice with staked in cable stop. ANSI C199.4 Class 1 (Full Tension),Die Index:161,3 L.

Product details

General

Connector Type
Splice
Die Index
161
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810015391

Dimensions

Dimension - Inside Diameter inch
0.2 in
Dimension - L Length Overall mm
74 mm
Dimension - Length Overall inch
2.91 in
Dimension - Outside Diameter inch
0.32 in

Conductor Related

Conductor - ACSR Cmpt Size
6 AWG
Conductor - ACSR Cmpt Size Range
6 AWG
Conductor - AL Str Size
6 AWG
Conductor - AL Str Size Range
6 AWG
Conductor Type
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
46400

Resources and downloads

Product Cross Section Image(s)

Sales Drawings