text.skipToContent text.skipToNavigation

YNS451RTHT

by Burndy 

Catalog ID: YNS451RTHT

Aluminium loop Hysplice, 715.5-874.5 kcmil ACSS, 18.60 in long

Product Details

General

Connector Type Splice
Die Index 725
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810480311

Dimensions

Dimension - L Length Overall mm 472 mm
Dimension - Length Overall inch 18.6 in
Dimension - Outside Diameter inch 1.8 in

Conductor Related

Conductor - ACSR Str Size 715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/7) Mallard;874.5 (54/7) Crane
Conductor - AL Str Size 715.5;795.5;800;874.5

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings