YCUR
YCUR

YOU32R, Aluminum Repair Sleeve

Brand:

Burndy

Catalog ID:

YOU32R

Cast Aluminium Repair Sleeve, 300 (26-7) kcmil, 13 IN L, 316 Index.

Product details

General

Connector Type
Splice
Die Index
316
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810016046
UPC 12 Digit
7818100160466

Dimensions

Dimension - L Length Overall mm
329 mm
Dimension - Length Overall inch
12.94 in

Conductor Related

Conductor - ACSR Str Size
300.0 (26/7) Ostrich kcmil
Conductor - ACSR Str Size Range
300.0 (26/7) Ostrich kcmil
Conductor - AL Str Size
300 kcmil
Conductor - AL Str Size Range
300 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
6

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings