text.skipToContent text.skipToNavigation

YTS36R36RSHT

by Burndy 

Catalog ID: YTS36R36RSHT

Compression High Temperature Splice

Product Details

General

Connector Type Deadend
Die Index 720
Material Aluminum
UPC 781810484081
UPC 12 Digit 7818104840811

Dimensions

Dimension - B Length inch 12.93 in
Dimension - L Length Overall mm 664 mm
Dimension - Length Overall inch 26.16 in
Dimension - Outside Diameter inch 1.41 in

Conductor Related

Conductor - ACSS Str Size 477 (24/7) kcmil;477 (26/7) kcmil
Conductor - ACSS Str Size Range 477 (24/7) kcmil-477 (26/7) kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings