SKU-YTS49RT48RSHT
SKU-YTS49RT48RSHT

YTS49RT48RSHT, Full Tension ACSS EHV Splice Kit

Brand:

Burndy

Catalog ID:

YTS49RT48RSHT

Full Tension ACSS EHV Splice Kits, YTS49RTHT Aluminium Sleeve (Qty. 1), YTS48RS Steel Sleeve (Qty. 1), CURLEW 1033.5 (54/7) kcmil.

Product details

General

Application
For ACSS Conductor, Corona free operation up to 550 KV
Connector Type
Splice
Die Index
727;726
Die Type
L727 for Aluminium Sleeve, L726 Steel Sleeve
Material
Aluminum
Trade Name
HYSPLICEâ„¢
UPC
781810501368
UPC 12 Digit
7818105013688

Dimensions

Dimension - B Length inch
4.00 in
Dimension - Length Overall inch
37.02 in
Dimension - Outside Diameter inch
1.97 in

Electrical Ratings

Voltage - Maximum
550 kV

Conductor Related

Conductor - ACSS Str Size
CURLEW 1033.5 (54/7) kcmil
Conductor - Material
Aluminum

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
200

Resources and downloads