text.skipToContent text.skipToNavigation

YTS52RT59RSHT

by Burndy 

Catalog ID: YTS52RT59RSHT

Full Tension ACSS EHV Splice Kits, YTS52RTHT Aluminium Sleeve (Qty. 1), YTS59RS Steel Sleeve (Qty. 1), 1272 (54/19) kcmil-1351.5 (54/19) kcmil

Product Details

General

Application For ACSS Conductor, Corona free operation up to 550 KV
Connector Type Splice
Die Index 728;726
Die Type L728 for Aluminium Sleeve, L726 Steel Sleeve
Material Aluminum
Trade Name HYSPLICE™
UPC 781810515815
UPC 12 Digit 7818105158155

Dimensions

Dimension - B Length inch 4.07 in
Dimension - Length Overall inch 50.33 in
Dimension - Outside Diameter inch 2.25 in

Electrical Ratings

Voltage - Maximum 550 kV

Conductor Related

Conductor - ACSS Str Size 1272 (54/19) kcmil;1351.5 (42/7) kcmil;1351.5 (45/7) kcmil;1351.5 (48/7) kcmil;1351.5 (54/19) kcmil
Conductor - ACSS Str Size Range 1272 (54/19) kcmil-1351.5 (54/19) kcmil
Conductor - Material Aluminum

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings