text.skipToContent text.skipToNavigation

YTS56RT59RSHT

by Burndy 

Catalog ID: YTS56RT59RSHT

Full Tension ACSS EHV Splice Kits, YTS56RTHT Aluminium Sleeve (Qty. 1), YTS59RS Steel Sleeve (Qty. 1), FALCON 1590 (54/19) kcmil

Product Details

General

Application For ACSS Conductor, Corona free operation up to 550 KV
Connector Type Splice
Die Index 729;726
Die Type L729 for Aluminium Sleeve, L726 Steel Sleeve
Material Aluminum
Trade Name HYSPLICE™
UPC 781810511428
UPC 12 Digit 7818105114288

Dimensions

Dimension - B Length inch 4.07 in
Dimension - Length Overall inch 42.13 in
Dimension - Outside Diameter inch 2.50 in

Electrical Ratings

Voltage - Maximum 550 kV

Conductor Related

Conductor - ACSS Str Size FALCON 1590 (54/19) kcmil
Conductor - ACSS Str Size Range 1590 (54/19) kcmil
Conductor - Material Aluminum

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings