text.skipToContent text.skipToNavigation

Compression Splice

By Burndy 

Catalog ID: YS3C

By Burndy
Catalog ID:  YS3C
3 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, WHITE Color Code, 9 Die Index.

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Color Code: White, Tapered End: No, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Oil Stop: No, Die Index: 9 Element A, Tools, Die Set Catalog Number, And (n