YSLB
YSLB

Compression Splice

Brand:

Burndy

Catalog ID:

YS34FXB

Cu compression splice, 373.7 kcmil, 600V-35KV, Long barrel, belled end, Tin plated.

Product details

General

Application
Wire Splice
Color Code
Blue
Connector Type
LONG BARREL
Die Index
19
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLINKâ„¢
UPC
781810044339
UPC 12 Digit
7818100443399

Dimensions

Dimension - B Length inch
2.48 in
Dimension - D inch
1.24 in
Dimension - L Length Overall mm
131 mm
Dimension - Length Overall inch
5.14 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Strip Length inch
2-9/16

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
373 KCMIL
Conductor - Copper Flex G Size
350 KCMIL
Conductor - Copper Flex H Size
350 KCMIL
Conductor - Copper Flex I Size
350 KCMIL
Conductor - Copper Flex K Size
350 KCMIL
Conductor - Copper Flex M Size
350 KCMIL
Conductor - Copper Str Size
350 KCMIL
Conductor - Material
COPPER
Conductor Size
350 KCMIL
Conductor Type
FLEX
Wire Size
350 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings