YSLB
YSLB

Compression Splice

Brand:

Burndy

Catalog ID:

YS25LB

Copper Compression Splice, 1 Flex, 2.0" Splice Length, Short Barrel, Belled End, Tin Plated.

Product details

General

Application
Wire Splice
Color Code
Pink
Connector Type
STANDARD BARREL
Die Index
12
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLINKâ„¢
UPC
781810507575
UPC 12 Digit
7818105075755

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.87 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.00 in
Dimension - Strip Length inch
15/16

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1 AWG
Conductor - Copper Flex G Size
1 AWG
Conductor - Copper Flex H Size
1 AWG
Conductor - Copper Flex I Size
1 AWG
Conductor - Copper Flex K Size
1 AWG
Conductor - Copper Flex M Size
1 AWG
Conductor - Copper Str Compact Size
1/0 AWG
Conductor - Copper Str Navy Size
100 (61) Navy
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
1 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings