YS25L_Photo_ColorRGB
YS25L_Photo_ColorRGB

Compression Splice

OR

Brand:

Burndy

Catalog ID:

YS3CL

3 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, WHITE Color Code, 9 Die Index.

Product details

General

Application
Wire Splice
Color Code
White
Connector Type
STANDARD BARREL
Die Index
9
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLINK™
UPC
781810070246
UPC 12 Digit
7818100702466

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - L Length Overall mm
52 mm
Dimension - Length Overall inch
2.05 in
Dimension - Strip Length inch
15/16

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
3 AWG
Conductor - Copper Str Size Range
3 AWG
Conductor - Material
COPPER
Conductor Size
3 AWG
Conductor Type
CODE
Wire Size
#3 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
46400

Resources and downloads

Customer Notices

Sales Drawings