YS25L_Photo_ColorRGB
YS25L_Photo_ColorRGB

Compression Splice

OR

Brand:

Burndy

Catalog ID:

YS2CL

In-line splice, # 60(.282)(navy),2 STR(.291)(COM'L Cable), Tin plated, Brown, 10 index.

Standard barrel length, Four center conductor stops

Product details

General

Application
Wire Splice
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
SPLICE, HYLINK
Trade Name
HYLINKâ„¢
Type
YSL
UPC
781810111628
UPC 12 Digit
7818101116288

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.00 in
Dimension - Strip Length inch
15/16

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Compact Size
2
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
46400

Resources and downloads

Customer Notices

Sales Drawings