YS29-L_Photo_ColorRGB
YS29-L_Photo_ColorRGB

Compression Splice

OR

Brand:

Burndy

Catalog ID:

YS29L

Hylink Cu compression standard barrel code splice tubing, Beveled entry, 250 kcmil .Cu, 600V-35KV, Tin plated.

Product details

General

Application
Wire Splice
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
16
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLINKâ„¢
UPC
781810070284
UPC 12 Digit
7818100702844

Dimensions

Dimension - B Length fraction
1-1/16 in
Dimension - B Length inch
1.06 in
Dimension - L Length Overall mm
62 mm
Dimension - Length Overall inch
2.46 in
Dimension - Strip Length inch
1-1/8

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Compact Size
250
Conductor - Copper Str Size
250 kcmil
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
14400

Resources and downloads