text.skipToContent text.skipToNavigation

SN14B

by Burndy 

Catalog ID: SN14B

Cu Butt Splice, Butted Seam Nylon Straight, Smooth Funnel Entry, 14-16 AWG, 600 V, 1.25" L, Nylon Insul, Tin Plated, Blue(Insul Color).

Features: Manufactured From One-Piece Tin-Plated Seamless Copper Tubing With An Integral Barrel/Insulation Grip: Provides Maximum Tensile Strength, Plus Excellent Cable Support And Strain Relief And Eliminates Failures Due To Vibration, Smooth Funnel Entry: Provides Easy Wire Insertion, Window Position Locator For Full Cycle Ratchet Tool Crimp: Provides Proper Tool/Connector Alignment For Correct Crimp, Nylon Insulation Offers High Dielectric Strength And Stability In Oily Enviromental Conditions: Maintains A High Quality Connection In Demanding Applications, The Nylon Is Locked Into Position: The Connector Will Not Move

Product Details

General

Application For Heavy Duty Application Requirements
Color Code Blue
Connector Type Splice
EU RoHS Indicator Yes
Insulation Y
Insulation Type Nylon
Material Copper
Plated Y
Plating Type Tin
Sub Brand INSULINK
Trade Name HYDENT™
Type SN
UPC 781810525098
UPC 12 Digit 7818105250988

Dimensions

Dimension - L Length Overall mm 32 mm
Dimension - Length Overall inch 1.25 in
Dimension - Outside Diameter inch 0.15 in
Dimension - Strip Length inch 7/32 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Size Range 16 - 14 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100
Minimum Pack Quantity 100

Resources/Downloads