YCR
YCR

YCR3228

Brand:

Burndy

Catalog ID:

YCR3228

Cu Jumper Loop Sleeve Reducer, 400 Kcmil - 19,37 Str(Side A), 4/0 - 7,12,19 Str (Side AA).

Product details

General

Connector Type
Reducer
Die Index - Element A
209
Die Index - Element B
168
Material
Copper
Plated
N
Plating Type
Tin
Prefilled Oxide Inhibitor
N
UPC
781810014288

Dimensions

Dimension - A Outside Diameter inch
1.24 in
Dimension - B Length fraction
2-39/50 in
Dimension - B Length inch
2.78 in
Dimension - B Outside Diameter inch
0.89 in
Dimension - L Length Overall mm
142 mm
Dimension - Length BB inch
1.6 in
Dimension - Length Overall inch
5.59 in

Conductor Related

Conductor - Copper Str Size A
400 kcmil
Conductor - Copper Str Size A Range
400 kcmil
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings