YDS3K8_Photo_ColorCMYK_image
YDS3K8_Photo_ColorCMYK_image

YCS25, Copper Loop Splice

Brand:

Burndy

Catalog ID:

YCS25

CU loop splice connector designed to withstand jumper loop tensile and vibration stresses up to 60 percentage RBS, -3/8 IN L.

Features: Loop HYSPLICE Connector Designed To Withstand Jumper Loop Tensile And Vibration Stresses, Made Of Pure Copper Tubing, Installed With Standard HYSPLICE Tools And Dies, Die Index: 165 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W165 Die, (3), Y750, Y35 Tool, U165 Die, (3), Y45 Tool, U165 Die With PT-6515 Adapter, (3), Y46 Tool, U165 Die With PUADP-1 Adapter, (3), Conductor Type: Copper

Product details

General

Application
For Copper Conductors
Connector Type
Splice
Construction Material - Main
Copper
Die Index
165
EU RoHS Indicator
Yes
Material
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YCS
UPC
781810014172
UPC 12 Digit
7818100141722

Dimensions

Dimension - B Length fraction
1-8/17 in
Dimension - B Length inch
1.47 in
Dimension - Inside Diameter inch
0.41 in
Dimension - L Length Overall mm
78 mm
Dimension - Length Overall inch
3.09 in
Dimension - Outside Diameter inch
0.63 in

Conductor Related

Conductor - Copper Str Size
1/0
Conductor - Copper Str Size Range
1/0
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
9800

Resources and downloads

Product Cross Section Image(s)

Sales Drawings