text.skipToContent text.skipToNavigation

YDS29

by Burndy 

Catalog ID: YDS29

Hysplice, 250 (7, 19, 37) Str. , 7-1/2 in L, Full Tension Sleeve for All Aluminum Compressed and Compact Conductors.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U169 Die, (9), Y45 Tool, U169 Die With PT-6515 Adapter, (9), Y46 Tool, U169 Die With PUADP-1 Adapter, (9), Y48B Tool, C169 Die, (3), Y60BHU Tool, L169 Die, (3), Die Index: 169 Element A, Conductor Type: Stranded Copper

Product Details

General

Application For Stranded Copper Conductors
Connector Type Splice
Die Index 169
EU RoHS Indicator Yes
Material Copper
Oxide Inhibitor Type Penetrox E
Physical Attribute - Number of Crimps Required 3
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YDS
UPC 781810014646

Dimensions

Dimension - B Length fraction 3-1/2 in
Dimension - B Length inch 3.54 in
Dimension - L Length Overall mm 190 mm
Dimension - Length Overall inch 7.47 in
Dimension - Outside Diameter inch 0.95 in

Conductor Related

Conductor - Copper Str Size 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings