text.skipToContent text.skipToNavigation

YDS2C3

by Burndy 

Catalog ID: YDS2C3

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #2 (3) Cu STR (Hard, Medium, or Soft Drawn), Die Index: 163, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Die Index: 163 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W163 Die, (6), Y35, Y750 Tool, U163 Die, (2), Y45 Tool, U163 Die With PT-6515 Adapter, (2), Y46 Tool, U163 Die With PUADP-1 Adapter, (2), Conductor Type: Stranded Copper

Product Details

General

Application For Stranded Copper Conductors
Connector Type Splice
Die Index 163
EU RoHS Indicator Yes
Material Copper
Oxide Inhibitor Type Penetrox E
Physical Attribute - Number of Crimps Required 2
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YDS - C
UPC 781810820919

Dimensions

Dimension - B Length fraction 1-18/25 in
Dimension - B Length inch 1.72 in
Dimension - L Length Overall mm 94 mm
Dimension - Length Overall inch 3.69 in
Dimension - Outside Diameter inch 0.53 in

Conductor Related

Conductor - Copper Str Size 2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) RUS
Standards - Industry Standards Met RUS
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings