YDSC
YDSC

YDS2C3, Copper Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS2C3

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #2 (3) Cu STR (Hard, Medium, or Soft Drawn), Die Index: 163, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Die Index: 163 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W163 Die, (6), Y35, Y750 Tool, U163 Die, (2), Y45 Tool, U163 Die With PT-6515 Adapter, (2), Y46 Tool, U163 Die With PUADP-1 Adapter, (2), Conductor Type: Stranded Copper

Product details

General

Application
For Stranded Copper Conductors
Connector Type
Splice
Die Index
163
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
2
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YDS - C
UPC
781810820919

Dimensions

Dimension - B Length fraction
1-18/25 in
Dimension - B Length inch
1.72 in
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.69 in
Dimension - Outside Diameter inch
0.53 in

Conductor Related

Conductor - Copper Str Size
2 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
11100

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)