YDSC_image
YDSC_image

YDS32, Copper Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS32

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 400 kcmil Cu (Hard, Medium, or Soft Drawn), Die Index: 209, Made of copper tubing, Installed with standard tools and dies.

Product details

General

Connector Type
Splice
Die Index
209
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
5
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810014660

Dimensions

Dimension - B Length fraction
6-1/4 in
Dimension - B Length inch
6.25 in
Dimension - L Length Overall mm
326 mm
Dimension - Length Overall inch
12.83 in
Dimension - Outside Diameter inch
1.24 in

Conductor Related

Conductor - Copper Str Size
400 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
702

Resources and downloads

Product Cross Section Image(s)

Sales Drawings