text.skipToContent text.skipToNavigation

YDS6C

by Burndy 

Catalog ID: YDS6C

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #6 Cu STR (Hard, Medium, or Soft Drawn), Die Index: 161, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W161 Die, (2), Y35, Y750 Tool, U161 Die, (1), Y45 Tool, U161 Die With PT-6515 Adapter, (1), Y46 Tool, U161 Die With PUADP-1 Adapter, (1), Die Index: 161 Element A, Conductor Type: Stranded Copper

Product Details

General

Application For Stranded Copper Conductors
Connector Type Splice
Die Index 161
EU RoHS Indicator Yes
Material Copper
Oxide Inhibitor Type Penetrox E
Physical Attribute - Number of Crimps Required 1
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYSPLICE
Trade Name HYSPLICE™
Type YDS - C
UPC 781810821077

Dimensions

Dimension - B Length fraction 1-13/50 in
Dimension - B Length inch 1.26 in
Dimension - L Length Overall mm 70 mm
Dimension - Length Overall inch 2.77 in
Dimension - Outside Diameter inch 0.32 in

Conductor Related

Conductor - Copper Str Size 6 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads