YDSW
YDSW

YDS77, Copper Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS77

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 3/0 Cu Sol (Hard, Medium, or Soft Drawn), Die Index: 207, Made of copper tubing, Installed with standard tools and dies.

Product details

General

Connector Type
Splice
Die Index
207
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
7
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICEâ„¢
UPC
781810014134

Dimensions

Dimension - B Length inch
3.51 in
Dimension - L Length Overall mm
188 mm
Dimension - Length Overall inch
7.39 in
Dimension - Outside Diameter inch
0.76 in

Conductor Related

Conductor - Copper Solid Size
3/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Pallet Quantity
1225

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)