YDS3K8_Photo_ColorCMYK_image
YDS3K8_Photo_ColorCMYK_image

YDS7K5, Copper Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS7K5

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 9/16 COPPERWELD, Die Index: 344, Made of copper tubing, Installed with standard tools and dies.

Product details

General

Connector Type
Splice
Die Index
344
Material
Copper
Physical Attribute - Number of Crimps Required
5
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Trade Name
HYSPLICEâ„¢
UPC
781810136287

Dimensions

Dimension - B Length inch
4.06 in
Dimension - L Length Overall mm
271 mm
Dimension - Length Overall inch
10.66 in
Dimension - Outside Diameter inch
1.33 in

Conductor Related

Conductor - CopperWeld Str Size
4/0 EK AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads