text.skipToContent text.skipToNavigation

YS26LB

by Burndy 

Catalog ID: YS26LB

Copper Compression Splice, 1/0 Flex, 2.12" Splice Length, Short Barrel, Belled End, Tin Plated.

Product Details

General

Color Code Black
Connector Type Splice
Die Index 13
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLINK™
UPC 781810507674
UPC 12 Digit 7818105076744

Dimensions

Dimension - B Length fraction 15/16 in
Dimension - B Length inch 0.93 in
Dimension - L Length Overall mm 54 mm
Dimension - Length Overall inch 2.12 in
Dimension - Strip Length inch 1 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1/0 (275/#24) DLO
Conductor - Copper Flex G Size 1/0 AWG
Conductor - Copper Flex H Size 1/0 AWG
Conductor - Copper Flex I Size 1/0 AWG
Conductor - Copper Flex K Size 1/0 AWG
Conductor - Copper Flex M Size 1/0 AWG
Conductor - Copper Str Compact Size 2/0 AWG
Conductor - Copper Str Navy Size 125 (61) Navy
Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings