text.skipToContent text.skipToNavigation

YS29LB

by Burndy 

Catalog ID: YS29LB

Copper Compression Splice, 4/0 Flex, 2.40" Splice Length, Short Barrel, Belled End, Tin Plated.

Product Details

General

Color Code Yellow
Connector Type Splice
Die Index 16
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLINK™
UPC 781810508022
UPC 12 Digit 7818105080222

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1.04 in
Dimension - L Length Overall mm 61 mm
Dimension - Length Overall inch 2.40 in
Dimension - Strip Length inch 1-1/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size 4/0 AWG
Conductor - Copper Flex H Size 4/0 AWG
Conductor - Copper Str Compact Size 250 kcmil
Conductor - Copper Str Navy Size 250 (61) Navy
Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings