text.skipToContent text.skipToNavigation

YS2CFXLTCKITC

by Burndy 

Catalog ID: YS2CFXLTCKITC

Electro-tin plated copper compression reducer/splice, with a through hole for cable inspection on each side, for 2 AWG wire.

Product Details

General

Color Code Brown
Color Code - Side A Brown
Color Code - Side B Brown
Connector Type Splice;Reducer
Die Index 10
Die Index Run Side 10
Die Index Tap Side 10
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYSPLICE™
UPC 781810344163
UPC 12 Digit 7818103441633

Dimensions

Dimension - B Length inch 0.78 in
Dimension - L Length Overall mm 47.7 mm
Dimension - Length BB inch 0.78 in
Dimension - Length Overall inch 1.88 in
Dimension - Strip Length inch 0.78 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size A 2 AWG
Conductor - Copper Flex G Size B 2 AWG
Conductor - Copper Flex H Size A 2 AWG
Conductor - Copper Flex H Size B 2 AWG
Conductor - Copper Flex I Size A 2 AWG
Conductor - Copper Flex I Size B 2 AWG
Conductor - Copper Flex K Size A 2 AWG
Conductor - Copper Flex K Size B 2 AWG
Conductor - Copper Flex M Size A 2 AWG
Conductor - Copper Flex M Size B 2 AWG
Conductor - Copper Str Size 2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads