text.skipToContent text.skipToNavigation

YS31FXB

by Burndy 

Catalog ID: YS31FXB

Cu compression splice, 263 kcmil, 600V-35KV, Long barrel, belled end, Tin plated

Product Details

General

Color Code White
Connector Type Splice
Die Index 17
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLINK™
UPC 781810041512
UPC 12 Digit 7818100415122

Dimensions

Dimension - B Length inch 2.18 in
Dimension - D inch 1.03 in
Dimension - L Length Overall mm 115 mm
Dimension - Length Overall inch 4.54 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Strip Length inch 2-1/4

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 262.6 (650/#24) DLO
Conductor - Copper Flex I Size 250 kcmil
Conductor - Copper Flex K Size 250 kcmil
Conductor - Copper Flex M Size 250 kcmil
Conductor - Copper Str Size 250

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads