text.skipToContent text.skipToNavigation

YS32

by Burndy 

Catalog ID: YS32

Copper Compression Splice, 400 kcmil, 4.62" Splice Length, Long Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (3), Color Code: Blue, Tapered End: No, Oil Stop: No, Die Index: 19 Or 470, Wire Strip Length: 2-3/16 IN, Conductor Type: Commercial Stranded Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W32VT Die, (4), Y35 , Y39, Y750 Tool, U32RT Die, (4), Y46 Tool, U32RT Die With PUADP-1 Adapter, (4)

Product Details

General

Application For Heavy Duty Applications And Used At Higher Voltages Up To 35 KV
Color Code Blue
Connector Type Splice
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLINK
Trade Name HYLINK™
Type YS, Long Barrel
UPC 781810508404
UPC 12 Digit 7818105084044

Dimensions

Dimension - B Length inch 2.08 in
Dimension - L Length Overall mm 117 mm
Dimension - Length Overall inch 4.62 in
Dimension - Strip Length inch 2-1/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 400 (127) Navy
Conductor - Copper Str Size 400 kcmil
Conductor - Copper Str Size Range 400 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads