YS25L_Photo_ColorRGB
YS25L_Photo_ColorRGB

Compression Splice

Brand:

Burndy

Catalog ID:

YS32L

400 kcmil CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BLUE Color Code, 19 or 470 Die Index.

Features: Standard Barrel Length, Ideal For Limited Space Applications While Providing Ample Barrel Length For Proper Crimp, Four (4) Center Conductor Stops, Provides A Center Wire Stop For Proper Conductor Insertion, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W32CVT Die, (2), Y35, Y39, Y750, Y46 Tool, U32CRT Die, (2), Die Index: 19 Element A, Color Code: Blue, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Wire Strip Length: 1/4 IN

Product details

General

Application
Wire Splice
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
19
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS-L, Standard Barrel
UPC
781810508459
UPC 12 Digit
7818105084599

Dimensions

Dimension - B Length fraction
1-3/16 in
Dimension - B Length inch
1.19 in
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.74 in
Dimension - Strip Length inch
1-1/4

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Compact Size
400
Conductor - Copper Str Size
400 kcmil
Conductor - Copper Str Size Range
400 kcmil
Conductor - Material
COPPER
Conductor Size
400 KCMIL
Conductor Type
CODE
Wire Size
400 kcmil

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Minimum Pack Quantity
1

Resources and downloads