YSLB
YSLB
Discontinued

Compression Splice

Brand:

Burndy

Catalog ID:

YS36FXB

DISCONTINUED BY YS36FX.

Features: Hylink Copper Compression long barrel code splice tubing, Brown, 20 Index

Product details

General

Application
Wire Splice
Color Code
Brown
Connector Type
LONG BARREL
Die Index
20
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
SPLICE, HYLINK
Temperature Rating
194
Trade Name
HYLINKâ„¢
Type
Type YS-FXB
UPC
781810056899
UPC 12 Digit
7818100568999

Dimensions

Dimension - B Length inch
2.95 in
Dimension - D inch
1.40 in
Dimension - L Length Overall mm
155 mm
Dimension - Length Overall inch
6.09 in
Dimension - Outside Diameter inch
1.18 in
Dimension - Strip Length inch
3-1/16

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
444 KCMIL
Conductor - Copper DLO Size Range
444 kcmil
Conductor - Copper Flex G Size
500 KCMIL
Conductor - Copper Flex G Size Range
500 kcmil
Conductor - Copper Flex H Size
500 KCMIL
Conductor - Copper Flex H Size Range
500 kcmil
Conductor - Copper Flex I Size
450 kcmil
Conductor - Copper Flex K Size
450 kcmil
Conductor - Copper Flex M Size
450 kcmil
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
FLEX
Wire Size
500 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
20

Resources and downloads