text.skipToContent text.skipToNavigation

YS36PULL

by Burndy 

Catalog ID: YS36PULL

Cu compression splice, 600 kcmil, Green, 22 or 472index.

Long barrel length, Four center conductor stops, High pull out force

Product Details

General

Application For heavy duty applications
Color Code Green
Connector Type Splice
Die Index 22;472
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Bright
Sub Brand SPLICE, HYLINK
Trade Name HYLINK™
Type YS
UPC 781810093436
UPC 12 Digit 7818100934366

Dimensions

Dimension - B Length inch 2.63 in
Dimension - L Length Overall mm 149 mm
Dimension - Length Overall inch 5.86 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 600 kcmil
Conductor - Copper Str Size Range 650 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings