text.skipToContent text.skipToNavigation

YS44FXB

by Burndy 

Catalog ID: YS44FXB

Copper Compression Splice, 777.7 kcmil, 6.84" Splice Length, Long Barrel, Tin Plated.

Product Details

General

Color Code Yellow
Connector Type Splice
Die Index L115
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLINK™
UPC 781810080887
UPC 12 Digit 7818100808877

Dimensions

Dimension - B Length inch 3.33 in
Dimension - D inch 1.76 in
Dimension - L Length Overall mm 174 mm
Dimension - Length Overall inch 6.84 in
Dimension - Outside Diameter inch 1.49 in
Dimension - Strip Length inch 3-7/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size Range 777 kcmil
Conductor - Copper DLO Size 777.7 (1925/#24) DLO
Conductor - Copper DLO Size Range 750 kcmil
Conductor - Copper Flex G Size Range 750 kcmil
Conductor - Copper Str Size 750 kcmil
Conductor - Copper Str Size Range 750 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings