YSLB
YSLB

Compression Splice

Brand:

Burndy

Catalog ID:

YS44FXB

Copper Compression Splice, 777.7 kcmil, 6.84" Splice Length, Long Barrel, Tin Plated.

Product details

General

Application
Wire Splice
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
L115
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLINKâ„¢
UPC
781810080887
UPC 12 Digit
7818100808877

Dimensions

Dimension - B Length inch
3.33 in
Dimension - D inch
1.76 in
Dimension - L Length Overall mm
174 mm
Dimension - Length Overall inch
6.84 in
Dimension - Outside Diameter inch
1.49 in
Dimension - Strip Length inch
3-7/16

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - AL Str Size Range
777 kcmil
Conductor - Copper DLO Size
777 DLO
Conductor - Copper DLO Size Range
777 kcmil
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex G Size Range
750 kcmil
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings