text.skipToContent text.skipToNavigation

YS44L

by Burndy 

Catalog ID: YS44L

Hylink Cu compression standard barrel code splice tubing, Beveled entry, 1000 kcmil Cu, 600V-35KV, Tin plated.

Product Details

General

Color Code White
Connector Type Splice
Die Index 27
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLINK™
UPC 781810527757
UPC 12 Digit 7818105277577

Dimensions

Dimension - B Length fraction 1-7/8 in
Dimension - B Length inch 1.88 in
Dimension - L Length Overall mm 109 mm
Dimension - Length Overall inch 4.28 in
Dimension - Strip Length inch 1-15/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Compact Size 1000
Conductor - Copper Str Size 1000 kcmil
Conductor - Copper Str Size Range 1000 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings