text.skipToContent text.skipToNavigation

YS46

by Burndy 

Catalog ID: YS46

Copper Compression Splice, 1500 kcmil, 7.01" Splice Length, Long Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Color Code: Green, Tapered End: No, Oil Stop: No, Die Index: 31 Element A, Conductor Type: Commercial Stranded Copper, Wire Strip Length: 3-1/4 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y46 Tool, P46RT Die, (6)

Product Details

General

Application For Heavy Duty Applications And Used At Higher Voltages Up To 35 KV
Color Code Green
Connector Type Splice
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand SPLICE
Trade Name HYLINK™
Type YS, Long Barrel
UPC 781810527856
UPC 12 Digit 7818105278566

Dimensions

Dimension - B Length inch 3.13 in
Dimension - L Length Overall mm 178 mm
Dimension - Length Overall inch 7.01 in
Dimension - Strip Length inch 3-3/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1500 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings