YSLB
YSLB
Discontinued

Compression Splice

Brand:

Burndy

Catalog ID:

YS8CFXB

DISCONTINUED BY YS8C.

Product details

General

Application
Wire Splice
Color Code
Red
Connector Type
LONG BARREL
Die Index
49
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLINKâ„¢
UPC
781810082904
UPC 12 Digit
7818100829044

Dimensions

Dimension - B Length inch
0.90 in
Dimension - D inch
0.32 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
1.99 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Strip Length inch
1 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
8 AWG
Conductor - Copper DLO Size Range
8 AWG
Conductor - Copper Flex G Size
8 AWG
Conductor - Copper Flex G Size Range
8 AWG
Conductor - Copper Flex H Size
8 AWG
Conductor - Copper Flex H Size Range
8 AWG
Conductor - Copper Flex I Size
8 AWG
Conductor - Copper Flex I Size Range
8 AWG
Conductor - Copper Flex K Size
8 AWG
Conductor - Copper Flex K Size Range
8 AWG
Conductor - Copper Flex M Size
8 AWG
Conductor - Copper Solid Size
8 AWG
Conductor - Copper Solid Size Range
8 AWG
Conductor - Copper Str Navy Size
23 (7)
Conductor - Copper Str Size
8 AWG
Conductor - Copper Str Size Range
8 AWG
Conductor - Material
COPPER
Conductor Size
8 AWG
Conductor Type
CODE/FLEX
Wire Size
8 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
50

Resources and downloads