YSM
YSM

Uninsulated Parallel Splice For 104,110 - 133,650 cmils

Brand:

Burndy

Catalog ID:

YSM26

Copper Compression Parallel Splice, 104110-133650 Circular Mil, 0.81" Splice Length, Short Barrel, Tin Plated.

YSM26.

Features: HYLINK Type YSM Seamless Parallel Splice Connector Permits Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDYs Compression HYTOOL, Each YSM Connector Accommodates A Wide Combination Of Round, Square, And Rectangular Copper Conductors That Have A Total Combined Circular Mil Area, The Conductors To Be Spliced Must Physically Fit Within Title Splice Without Being Forced, Wire Strip Length: 7/8 IN, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y35BH, Y39BH Tool, UV256L Die Nest, Y29PQ-6 Die Indentor, Y35P Indentor Adapter, Installation Tool: Mechanical HYTOOL: MY29-11 Or MY28 Tool, (1)

Product details

General

Application
HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Connector Type
Parallel Splice
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Temperature Rating
90
Trade Name
HYLINKâ„¢
Type
YSM
UPC
781810805848
UPC 12 Digit
7818108058488

Dimensions

Dimension - Length Overall inch
0.81 in
Dimension - Outside Diameter inch
0.64 in
Dimension - Strip Length inch
7/8

Conductor Related

Conductor - Copper Str Size
1/0 ;2/0 AWG
Conductor - Copper Str Size Range
1/0 -2/0 AWG
Conductor Size
104,110 - 133,650 cmils
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
57600

Resources and downloads