YSM
YSM

Uninsulated Parallel Splice For 6,088 - 16,864 cmils

Brand:

Burndy

Catalog ID:

YSM8C

Uninsulated Parallel Splice For 6,088 - 16,864 cmils.

YSM8C.

Features: HYLINK Type YSM Seamless Parallel Splice Connector Permits Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDYs Compression HYTOOL, Each YSM Connector Accommodates A Wide Combination Of Round, Square, And Rectangular Copper Conductors That Have A Total Combined Circular Mil Area, The Conductors To Be Spliced Must Physically Fit Within Title Splice Without Being Forced, Wire Strip Length: 1/2 IN, Installation Tool: Ratchet: MR4CQ, Y1MRTC Tool, Mechanical, HYTOOL: MY29-11 or MY28 Tool, (1), Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: Y35BH, Y39BH Tool, UV8L-1 Die Nest, Y35P Indentor Adapter

Product details

General

Application
HYLINK Type YSM seamless parallel splice connector permits wires to be laid parallel inside the connector and spliced together with the BURNDY family of HYTOOL installation tooling
Connector Type
Parallel Splice
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Temperature Rating
90
Trade Name
HYLINKâ„¢
Type
YSM
UPC
781810805794
UPC 12 Digit
7818108057944

Dimensions

Dimension - Length Overall inch
0.41 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Strip Length inch
1/2

Conductor Related

Conductor - Copper Str Size
12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Size Range
12 AWG-8 AWG
Conductor Size
6,088 - 16,864 cmils
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
200
Minimum Pack Quantity
200

Resources and downloads