text.skipToContent text.skipToNavigation

Compression Splice Conventional (Hex Die) Full Tension

by FARGO 

Catalog ID: 20657

Compression Splice, Conventional, Full Tension, for AAC, Dia. Range 0.594-0.637

Product Details

General

Aluminum Die 76AH
Compression Method Conventional
Inhibitor Loaded No
Material Aluminum Alloy
Press Minimum 12 to
Tension Range 0 lb

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 12.6 in

Electrical Ratings

Voltage Application Standard

Conductor Related

Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Diameter - Maximum 0.637 in
Conductor Diameter - Minimum 0.594 in
Conductor Diameter Range 0.594 - 0.637
Conductor Type AAC
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Resources/Downloads