HPS_ID_TJA3309_PRODIMAGE
* Representative image
HPS_ID_TJA3309_PRODIMAGE

Compression Splice Conventional (Two Die) Full Tension ACSS Conductor

Brand:

FARGO

Catalog ID:

TJA5618SSAC

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • For use with ACSS code name Nuthatch
  • Full tension Splice assembly
  • For use with HTJC Joint Compound sold separately

Product details

General

Aluminum Die
38AH
Compression Method
Conventional (2 die system)
Inhibitor Loaded
No
Material
Aluminum; Steel
Press Minimum
60 to
Tension Range
0 lb

Dimensions

Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Diameter - Outside
1.466 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
40.62 in
Messenger Diameter Range
0 - 0

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Conductor Compatibility
ACSS-Nuthatch-1510-45/7
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSS
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Certifications And Compliance

UL Listed
No