HPS_ID_TJA3309_PRODIMAGE
* Representative image
HPS_ID_TJA3309_PRODIMAGE

Compression Splice Conventional (Two Die) Full Tension ACSR Conductor

Brand:

FARGO

Catalog ID:

TJA2408

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • For use with ACSR code name Peacock
  • Full tension Splice assembly
  • Joint Compound purchased separately

Product details

General

Aluminum Die
27AH
Compression Method
Conventional (2 die system)
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum; Steel
Press Minimum
60 to
Tension Range
0 lb
UPC
096359452874

Dimensions

Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Diameter - Outside
0.953 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
25.9 in
Messenger Diameter Range
0 - 0

Electrical Ratings

Voltage Application
Standard

Conductor Related

Conductor Compatibility
ACSR-Peacock-605-24/7
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSR
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Certifications And Compliance

UL Listed
No

Logistics

Pallet Quantity
135