text.skipToContent text.skipToNavigation

Compression Splice Conventional (Two Die) Full Tension

by FARGO 

Catalog ID: TJA5624

Compression Splice, Conventional 2-Die, Full Tension , for ACSR 1510.5 kcmil 54/19

Product Details

General

Aluminum Die 40AH
Compression Method Conventional (2 die system)
Inhibitor Loaded No
Material Aluminum; Steel
Press Minimum 60 to
Tension Range 0 lb

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Diameter - Outside 1.505 in
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 35.1 in

Electrical Ratings

Voltage Application EHV; Standard

Conductor Related

Conductor Compatibility ACSR-Parrot-1510.5-54/19
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Type ACSR
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Resources/Downloads