text.skipToContent text.skipToNavigation

Compression Splice Conventional (Two Die) Full Tension

By ANDERSON 

Catalog ID: TJA5418SSAC

By ANDERSON
Catalog ID:  TJA5418SSAC
"Compression Splice, Conventional 2-Die, Full Tension , for ACSR 2167.0 kcmil 72/7"
  • "For use with ACSS Bobolink
  • Full tension Splice assembly
  • For use with HTJC Joint Compound
  • Splices are EHV rated where conductor dia. is 1" or larger"

More Options

Product Details

General

Aluminum Die 38AH
Compression Method Conventional (2 die system)
Inhibitor Loaded No
Material Aluminum; Steel
Press Minimum 60 to
Tension Range 0 lb
UPC 096359618430

Dimensions