text.skipToContent text.skipToNavigation

Compression Splice Conventional (Two Die) Full Tension

By FARGO 

Catalog ID: TJA5724SSAC

By FARGO
Catalog ID:  TJA5724SSAC
"Compression Splice, Conventional 2-Die, Jumper Loop, for AAC, AAAC, ACAR, ACSR, SAC Dia. Range: 0.927"-1.026", COMP/TW Dia. Range: 0.835"-0.927""
  • "For use with ACSS Falcon
  • Full tension Splice assembly
  • For use with HTJC Joint Compound
  • Splices are EHV rated where conductor dia. is 1" or larger"

More Options

Product Details

General

Aluminum Die 40AH
Compression Method Conventional (2 die system)
EU RoHS Indicator No
Inhibitor Loaded No
Material Aluminum; Steel
Press Minimum 60 to
Tension Range 0 lb
UPC 096359405375

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Diameter - Outside 1.545 in