text.skipToContent text.skipToNavigation

Compression Splice Conventional (Two Die) Full Tension

by FARGO 

Catalog ID: TJA6610SSAC

Compression Splice, Conventional 2-Die, Full Tension , for ACSS 2312.0 kcmil 76/19

Product Details

General

Aluminum Die 44AH
Compression Method Conventional (2 die system)
Inhibitor Loaded No
Material Aluminum; Steel
Press Minimum 100 to
Tension Range 0 lb

Dimensions

Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Diameter - Outside 1.802 in
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 46 in

Electrical Ratings

Voltage Application EHV; Standard

Conductor Related

Conductor Compatibility ACSS-Thrasher-2312-76/19
Conductor Diameter (Main) - Maximum 0 in
Conductor Diameter (Main) - Minimum 0 in
Conductor Type ACSS
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Certifications and Compliance

UL Listed No

Resources/Downloads