text.skipToContent text.skipToNavigation

Compression Splice Conventional (Two Die) Full Tension

By FARGO 

Catalog ID: TJA2508SSAC

By FARGO
Catalog ID:  TJA2508SSAC
"Compression Splice, Conventional 2-Die, Full Tension , for ACSR 795.0 kcmil 26/7"
  • "For use with ACSS Rook
  • Full tension Splice assembly
  • For use with HTJC Joint Compound
  • Splices are EHV rated where conductor dia. is 1" or larger"

More Options

Product Details

General

Aluminum Die 27AH
Compression Method Conventional (2 die system)
Inhibitor Loaded No
Material Aluminum; Steel
Press Minimum 60 to
Tension Range 0 lb
UPC 096359659150

Dimensions