HPS_ID_A150709_PRODIMAGE
* Representative image
HPS_ID_A150709_PRODIMAGE

Compression Splice Uni-Grip®(One Die) Full Tension

Brand:

FARGO

Catalog ID:

A151664

"Compression Splice, Uni-Grip, Full Tension, for AAC, Dia. Range 1.236"-1.330""

  • "For use with ACSR Plover
  • Full tension Splice assembly
  • Splices are prefilled with Inhibitor
  • For Extra Length Repair Splice Add "XL" suffix and repair cutoff length in Inches e.g. A151664XL24
  • Splices are EHV rated where conductor dia. is 1" or larger"

Product details

General

Compression Method
Uni-Grip (single die system)
Die Size
16CD
Material
Aluminum Alloy
Press Minimum
60 to
Tension Range
0 lb

Dimensions

Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Diameter - Outside
1.465 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
28.8 in
Messenger Diameter Range
0 - 0

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Conductor Compatibility
ACSR-Plover-1431-54/19
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSR
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Certifications And Compliance

UL Listed
No