Compression Splice Uni-Grip®(One Die) Full Tension

Brand:

FARGO

Catalog ID:

C151212

Uni-grip one die full tension splice for AAC conductors. Made with an aluminum body prefilled with inhibitor and plugged barrel ends.

Uni-grip one die full tension splice for AAC conductors. Made with an aluminum body prefilled with inhibitor and plugged barrel ends.

  • Full tension splice assembly
  • For use with AAC conductors: Anemone, Crocus, Cockscomb, Snapdragon, Magnolia, Goldenrod, Cable range: 874.5-954kcmil
  • Die size: 12CD
  • Minimum press size: 60 tons
  • Splices are prefilled with Inhibitor
  • Splices are EHV rated where conductor dia. is 1" or larger

Product details

General

Compression Method
Uni-Grip (single die system)
Die Size
12CD
EU RoHS Indicator
No
Material
Aluminum Alloy
Press Minimum
60 to
Tension Range
0 lb
UPC
096359294221

Dimensions

Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
14.4 in
Messenger Diameter Range
0 - 0
Weight
2.205 lb

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Conductor Compatibility
AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61
Conductor Diameter - Maximum
1.14 in
Conductor Diameter - Minimum
1.046 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.046 - 1.14
Conductor Type
AAC
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Certifications And Compliance

UL Listed
No